304 Stainless Steel Handle Set for Quick-Acting Couplings (Including SS Slot Pins, SS Pull Rings, SS Safety Clips)
Replacement Handles
Part Number |
Size Range |
Weight Each |
Standard Carton |
|---|---|---|---|
| HA ST-STL075 | Size Range N/A 1/2 to 3/4 in | Weight Each N/A 0.08 lb | Standard Carton N/A 1 |
| HA ST-STL100 | Size Range N/A 1 in | Weight Each N/A 0.10 lb | Standard Carton N/A 1 |
| HA ST-STL200 | Size Range N/A 1 1/4 to 2 1/2 in | Weight Each N/A 0.16 lb | Standard Carton N/A 1 |
| HA ST-STL300 | Size Range N/A 3 to 5 in | Weight Each N/A 0.26 lb | Standard Carton N/A 1 |
| HA ST-STL600 | Size Range N/A 6 to 8 in | Weight Each N/A 0.75 lb | Standard Carton N/A 1 |





