POLYSPRING® Series K7160 Standard Wall PVC Food & Beverage Vacuum/Transfer Hose
Reinforced Water Supply and Food Grade Hoses
Standard wall food and beverage grade vacuum/transfer hose with rated working pressures.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Standard Length Coils |
Approx. Wt. per Pkg. |
Min. bend Radius at 70°F |
|---|---|---|---|---|---|---|---|---|
| K7160-04X50 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.460 in11.7 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 150 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 70 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 4 lb | Min. bend Radius at 70°F N/A 1 in |
| K7160-04X100 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.460 in11.7 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 150 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 70 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 7 lb | Min. bend Radius at 70°F N/A 1 in |
| K7160-06X50 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 100 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 70 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 6 lb | Min. bend Radius at 70°F N/A 1 1/2 in |
| K7160-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 100 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 70 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 11 lb | Min. bend Radius at 70°F N/A 1 1/2 in |
| K7160-08X50 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 100 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 70 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 8 lb | Min. bend Radius at 70°F N/A 2 in |
| K7160-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 100 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 70 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 15 lb | Min. bend Radius at 70°F N/A 2 in |
| K7160-10X50 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.891 in22.6 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 100 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 10 lb | Min. bend Radius at 70°F N/A 2 1/2 in |
| K7160-10X100 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.891 in22.6 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 100 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 19 lb | Min. bend Radius at 70°F N/A 2 1/2 in |
| K7160-12X50 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.031 in26.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 70 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 12 lb | Min. bend Radius at 70°F N/A 3 in |
| K7160-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.031 in26.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 70 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 24 lb | Min. bend Radius at 70°F N/A 3 in |
| K7160-16X50 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.297 in32.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 70 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 35 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 17 lb | Min. bend Radius at 70°F N/A 4 in |
| K7160-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.297 in32.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 70 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 35 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 33 lb | Min. bend Radius at 70°F N/A 4 in |
| K7160-20X50 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.609 in40.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 70 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 35 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 25 lb | Min. bend Radius at 70°F N/A 5 in |
| K7160-24X50 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 1.860 in47.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 50 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 30 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 29 lb | Min. bend Radius at 70°F N/A 6 in |
| K7160-32X50 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.391 in60.7 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 50 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 30 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 42 lb | Min. bend Radius at 70°F N/A 8 in |
| K7160-36X50 | Size Code N/A 36 | Nominal ID N/A 2 1/4 in57.2 mm | Nominal OD N/A 2.750 in69.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 50 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 30 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 58 lb | Min. bend Radius at 70°F N/A 9 in |
| K7160-40X50 | Size Code N/A 40 | Nominal ID N/A 2 1/2 in63.5 mm | Nominal OD N/A 3.000 in76.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 50 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 30 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 69 lb | Min. bend Radius at 70°F N/A 10 in |
| K7160-48X25 | Size Code N/A 48 | Nominal ID N/A 3 in76.2 mm | Nominal OD N/A 3.500 in88.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 50 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 30 psi | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 41 lb | Min. bend Radius at 70°F N/A 12 in |
| K7160-48X50 | Size Code N/A 48 | Nominal ID N/A 3 in76.2 mm | Nominal OD N/A 3.500 in88.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 50 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 30 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 81 lb | Min. bend Radius at 70°F N/A 12 in |





