CLEARBRAID® K3150 Series Reinforced PVC Beverage Hose
Reinforced Water Supply and Food Grade Hoses
A lightweight standard wall crystal clear Phthalate Free yarn reinforced hose suitable for a wide variety of food and beverage applications.
Part Number |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Lengths |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|
| K3150-03X100 | Nominal ID N/A 3/16 in4.8 mm | Nominal OD N/A 0.375 in9.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 4 lb |
| K3150-03X300 | Nominal ID N/A 3/16 in4.8 mm | Nominal OD N/A 0.375 in9.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Lengths N/A 300 ft | Approx. Wt. per Pkg. N/A 13 lb |
| K3150-04X100 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.438 in11.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 6 lb |
| K3150-04X300 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.438 in11.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Lengths N/A 300 ft | Approx. Wt. per Pkg. N/A 17 lb |
| K3150-05X100 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.531 in13.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 135 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 8 lb |
| K3150-05X300 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.531 in13.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 135 psi | Standard Lengths N/A 300 ft | Approx. Wt. per Pkg. N/A 24 lb |
| K3150-06X100 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.594 in15.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 225 psi | Max. Working Pressure at 122ºF (50ºC) N/A 125 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 9 lb |
| K3150-06X300 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.594 in15.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 225 psi | Max. Working Pressure at 122ºF (50ºC) N/A 125 psi | Standard Lengths N/A 300 ft | Approx. Wt. per Pkg. N/A 27 lb |
| K3150-08X100 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 13 lb |
| K3150-08X300 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Lengths N/A 300 ft | Approx. Wt. per Pkg. N/A 40 lb |
| K3150-10X100 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.891 in22.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 18 lb |
| K3150-10X200 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.891 in22.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Lengths N/A 200 ft | Approx. Wt. per Pkg. N/A 35 lb |
| K3150-12X100 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.031 in26.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 22 lb |
| K3150-12X200 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.031 in26.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 200 ft | Approx. Wt. per Pkg. N/A 43 lb |
| K3150-16X100 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.300 in33.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 125 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 30 lb |
| K3150-16X200 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.300 in33.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 125 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Lengths N/A 200 ft | Approx. Wt. per Pkg. N/A 59 lb |
| K3150-20X50 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.620 in41.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 100 psi | Max. Working Pressure at 122ºF (50ºC) N/A 55 psi | Standard Lengths N/A 50 ft | Approx. Wt. per Pkg. N/A 23 lb |
| K3150-20X100 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.620 in41.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 100 psi | Max. Working Pressure at 122ºF (50ºC) N/A 55 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 45 lb |
| K3150-24X50 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 1.938 in49.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 100 psi | Max. Working Pressure at 122ºF (50ºC) N/A 50 psi | Standard Lengths N/A 50 ft | Approx. Wt. per Pkg. N/A 32 lb |
| K3150-24X100 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 1.938 in49.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 100 psi | Max. Working Pressure at 122ºF (50ºC) N/A 50 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 64 lb |
| K3150-32X50 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.490 in63.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 75 psi | Max. Working Pressure at 122ºF (50ºC) N/A 35 psi | Standard Lengths N/A 50 ft | Approx. Wt. per Pkg. N/A 47 lb |
| K3150-32X100 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.490 in63.2 mm | Max. Working Pressure at 70ºF (20ºC) N/A 75 psi | Max. Working Pressure at 122ºF (50ºC) N/A 35 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 94 lb |
| K3150-MM04x100 | Nominal ID N/A 0.157 in4.0 mm | Nominal OD N/A 0.354 in9.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 4 lb |
| K3150-MM06x100 | Nominal ID N/A 0.236 in6.0 mm | Nominal OD N/A 0.433 in11.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 150 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 6 lb |
| K3150-MM08x100 | Nominal ID N/A 0.315 in8.0 mm | Nominal OD N/A 0.531 in13.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 135 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 8 lb |
| K3150-MM10x100 | Nominal ID N/A 0.394 in10.0 mm | Nominal OD N/A 0.630 in16.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 225 psi | Max. Working Pressure at 122ºF (50ºC) N/A 125 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 10 lb |
| K3150-MM12x100 | Nominal ID N/A 0.472 in12.0 mm | Nominal OD N/A 0.709 in18.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 12 lb |
| K3150-MM19x100 | Nominal ID N/A 0.748 in19.0 mm | Nominal OD N/A 1.024 in26.0 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 21 lb |





