Series K6158 High-Purity Non-Toxic PVC Potable Water Hose
Reinforced Water Supply and Food Grade Hoses
A High Purity Non-Conductive NSF Certi?ed, Phthalate Free Hose with Colored Jacket which is Ideal for Potable water and Deionized water transfer
Item # |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 122°F (50°C) |
Standard Length |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| K6158-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.594 in15.1 mm | Max. Working Pressure at 70°F (20°C) N/A 225 psi | Max. Working Pressure at 122°F (50°C) N/A 125 psi | Standard Length N/A 300 ft | Approx. Wt. per Pkg. N/A 27 lb |
| K6158-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70°F (20°C) N/A 200 psi | Max. Working Pressure at 122°F (50°C) N/A 100 psi | Standard Length N/A 300 ft | Approx. Wt. per Pkg. N/A 40 lb |
| K6158-12X200 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.031 in26.2 mm | Max. Working Pressure at 70°F (20°C) N/A 150 psi | Max. Working Pressure at 122°F (50°C) N/A 85 psi | Standard Length N/A 200 ft | Approx. Wt. per Pkg. N/A 43 lb |
| K6158-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.300 in33.0 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 200 ft | Approx. Wt. per Pkg. N/A 59 lb |
| K6158-24X100 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 1.938 in49.2 mm | Max. Working Pressure at 70°F (20°C) N/A 100 psi | Max. Working Pressure at 122°F (50°C) N/A 50 psi | Standard Length N/A 100 ft | Approx. Wt. per Pkg. N/A 64 lb |





