Series K1174 General Service PVC Air & Water Hose
Reinforced Air and Water Hose
A general service PVC air and water hose for indoor or outdoor applications requiring a lightweight hose that can operate at lower temperatures.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K1174-04X500 | Standard Stock Color N/A Red | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 36 lb |
| K1174-06X500 | Standard Stock Color N/A Red | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 48 lb |
| K1174-08X300 | Standard Stock Color N/A Red | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 42 lb |
| K1174-10X300 | Standard Stock Color N/A Red | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.860 in21.8 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 125 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 46 lb |





