POLYAIR® Series K1137 Multi-Purpose Air & Water Hose
Reinforced Air and Water Hose
Our high quality flexible PVC compounds are uniquely blended to make this hose look and feel like comparable rubber hose and stay flexible at low temperatures. Its light weight makes it an ideal hose for air tool applications.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Lengths |
Approx. Weight Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K1137-06X500 | Standard Stock Color N/A Green | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 500 ft | Approx. Weight Per Pkg. N/A 58 lb |
| K1137-06X100 | Standard Stock Color N/A Green | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 100 ft | Approx. Weight Per Pkg. N/A 11 lb |





