Terms
An extremely lightweight, tough, flexible pneumatic air tool hose that is suitable for a wide range of industrial and construction applications.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Standard Stock Color

Size Code

Nominal ID

Nominal OD

Maximum Working Pressure at 70 ºF (20 ºC)

Maximum Working Pressure at 122 ºF (50 ºC)

Standard Lengths

Packaging

Approx. Wt. Per Pkg.

N/A Red N/A 04 N/A 1/4 in6.5 mm N/A 0.395 in10.0 mm N/A 250 psi N/A 200 psi N/A 100 ft N/A Coil/ Box N/A 4.0 lb
N/A Red N/A 04 N/A 1/4 in6.5 mm N/A 0.395 in10.0 mm N/A 250 psi N/A 200 psi N/A 500 ft N/A Reel N/A 27 lb
N/A Red N/A 06 N/A 3/8 in9.5 mm N/A 0.560 in14.2 mm N/A 250 psi N/A 200 psi N/A 100 ft N/A Coil/ Box N/A 8 lb
N/A Red N/A 06 N/A 3/8 in9.5 mm N/A 0.560 in14.2 mm N/A 250 psi N/A 200 psi N/A 500 ft N/A Reel N/A 47 lb
N/A Red N/A 08 N/A 1/2 in12.5 mm N/A 0.688 in17.5 mm N/A 250 psi N/A 200 psi N/A 100 ft N/A Coil/ Box N/A 10 lb
N/A Red N/A 08 N/A 1/2 in12.5 mm N/A 0.688 in17.5 mm N/A 250 psi N/A 200 psi N/A 500 ft N/A Reel N/A 57 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1