PNEU-THANE™ Series K5096 Lightweight Reinforced Polyurethane Pneumatic Air Tool Hose
Reinforced Air and Water Hose
An extremely lightweight, tough, flexible pneumatic air tool hose that is suitable for a wide range of industrial and construction applications.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70 ºF (20 ºC) |
Maximum Working Pressure at 122 ºF (50 ºC) |
Standard Lengths |
Packaging |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|---|
| K5096-04X100 | Standard Stock Color N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in10.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Packaging N/A Coil/ Box | Approx. Wt. per Pkg. N/A 4.0 lb |
| K5096-04X500 | Standard Stock Color N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in10.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Lengths N/A 500 ft | Packaging N/A Reel | Approx. Wt. per Pkg. N/A 27 lb |
| K5096-06X100 | Standard Stock Color N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.560 in14.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Packaging N/A Coil/ Box | Approx. Wt. per Pkg. N/A 8 lb |
| K5096-06X500 | Standard Stock Color N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.560 in14.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Lengths N/A 500 ft | Packaging N/A Reel | Approx. Wt. per Pkg. N/A 47 lb |
| K5096-08X100 | Standard Stock Color N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.5 mm | Nominal OD N/A 0.688 in17.5 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Packaging N/A Coil/ Box | Approx. Wt. per Pkg. N/A 10 lb |
| K5096-08X500 | Standard Stock Color N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.5 mm | Nominal OD N/A 0.688 in17.5 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Lengths N/A 500 ft | Packaging N/A Reel | Approx. Wt. per Pkg. N/A 57 lb |





