Aluminum Female Coupler x 150# ASA Flange Drilling
Reducing Couplers/Adapters
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles which results in less wear on connecting parts.
- Forged brass handles.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Part Number |
Size |
Number Bolt Holes |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| FL-AL-D200 | Size N/A 2 in | Number Bolt Holes N/A 4 | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A | Weight Each N/A 2.35 lb | Standard Carton N/A 4 |
| FL-AL-D300 | Size N/A 3 in | Number Bolt Holes N/A 4 | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 5.07 lb | Standard Carton N/A 3 |
| FL-AL-D400 | Size N/A 4 in | Number Bolt Holes N/A 8 | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 7.94 lb | Standard Carton N/A 2 |
| FL-AL-D600 | Size N/A 6 in | Number Bolt Holes N/A 8 | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A | Weight Each N/A 12.89 lb | Standard Carton N/A 1 |
| FL-AL-D800 | Size N/A 8 in | Number Bolt Holes N/A 8 | PSI Rating at 70°F (+21°C) N/A 50 psi | ASTM Specification N/A | Weight Each N/A 16.50 lb | Standard Carton N/A 1 |





