Stainless Steel SS316 Reducing Coupler x Adapter
Reducing Couplers/Adapters
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability.
- 304 stainless steel handles, handle pins, pull rings, and safety clips.
- Buna-N gasket included.
Part Number |
Female Coupler |
Male Coupler |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| RDA-SS2010 | Female Coupler N/A 2 in | Male Coupler N/A 1 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 2.73 lb | Standard Carton N/A 20 |
| RDA-SS2030 | Female Coupler N/A 2 in | Male Coupler N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 3.45 lb | Standard Carton N/A 6 |
| RDA-SS3020 | Female Coupler N/A 3 in | Male Coupler N/A 2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 4.08 lb | Standard Carton N/A 6 |
| RDA-SS4030 | Female Coupler N/A 4 in | Male Coupler N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 6.41 lb | Standard Carton N/A 4 |
| RDA-SS6040 | Female Coupler N/A 6 in | Male Coupler N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 12.10 lb | Standard Carton N/A 2 |





