Brass Reducing Coupler x Adapter
Reducing Couplers/Adapters
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
- Forged brass handles result in less wear on connecting parts.
- ASTM brass alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability.
- Forged brass handles.
- 304 stainless steel handle pins and pull rings.
- Buna-N gasket included.
Part Number |
Female Coupler Size |
Male Coupler Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| RDA-B2030 | Female Coupler Size N/A 2 in | Male Coupler Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 2.86 lb | Standard Carton N/A 6 |
| RDA-B3020 | Female Coupler Size N/A 3 in | Male Coupler Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 6.12 lb | Standard Carton N/A 6 |
| RDA-B4020 | Female Coupler Size N/A 4 in | Male Coupler Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 7.07 lb | Standard Carton N/A 6 |
| RDA-B4030 | Female Coupler Size N/A 4 in | Male Coupler Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A | Weight Each N/A 9.42 lb | Standard Carton N/A 6 |