Aluminum Reducing Coupler x Male NPT
Reducing Couplers/Adapters
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-B2015 | Size N/A 2 x 1 1/2 in | Weight Each N/A 0.84 lb | Standard Carton N/A 24 |
| AL-B2030 | Size N/A 2 x 3 in | Weight Each N/A 1.43 lb | Standard Carton N/A 12 |
| AL-B3020 | Size N/A 3 x 2 in | Weight Each N/A 1.57 lb | Standard Carton N/A 12 |
| AL-B3040 | Size N/A 3 x 4 in | Weight Each N/A 2.45 lb | Standard Carton N/A 18 |
| AL-B4030 | Size N/A 4 x 3 in | Weight Each N/A 2.31 lb | Standard Carton N/A 10 |





