Aluminum Reducing Coupler x Hose Shank
Reducing Couplers/Adapters
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-C2015 | Size N/A 2 x 1 1/2 in | Weight Each N/A 0.93 lb | Standard Carton N/A 40 |
| AL-C3020 | Size N/A 3 x 2 in | Weight Each N/A 1.74 lb | Standard Carton N/A 9 |
| AL-C3040 | Size N/A 3 x 4 in | Weight Each N/A 2.29 lb | Standard Carton N/A 8 |
| AL-C4030 | Size N/A 4 x 3 in | Weight Each N/A 2.94 lb | Standard Carton N/A 6 |





