Aluminum Reducing Adapter x Male NPT
Reducing Couplers/Adapters
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-F2015 | Size N/A 2 x 1 1/2 in | Weight Each N/A 0.64 lb | Standard Carton N/A 40 |
| AL-F2030 | Size N/A 2 x 3 in | Weight Each N/A 1.06 lb | Standard Carton N/A 20 |
| AL-F3020 | Size N/A 3 x 2 in | Weight Each N/A 0.86 lb | Standard Carton N/A 24 |
| AL-F3040 | Size N/A 3 x 4 in | Weight Each N/A 1.78 lb | Standard Carton N/A 25 |
| AL-F4030 | Size N/A 4 x 3 in | Weight Each N/A 1.57 lb | Standard Carton N/A 18 |





