Aluminum Reducing Adapter x Female NPT
Reducing Couplers/Adapters
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-A2015 | Size N/A 2 x 1 1/2 in | Weight Each N/A 0.44 lb | Standard Carton N/A 40 |
| AL-A2030 | Size N/A 2 x 3 in | Weight Each N/A 0.75 lb | Standard Carton N/A 24 |
| AL-A3020 | Size N/A 3 x 2 in | Weight Each N/A 0.88 lb | Standard Carton N/A 36 |
| AL-A3040 | Size N/A 3 x 4 in | Weight Each N/A 1.37 lb | Standard Carton N/A 18 |
| AL-A4030 | Size N/A 4 x 3 in | Weight Each N/A 1.61 lb | Standard Carton N/A 12 |