Aluminum Male Coupler x 150# ASA Flange Drilling
Reducing Couplers/Adapters
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability.
Part Number |
Size |
Number Bolt Holes |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| FL-AL-A200 | Size N/A 2 in | Number Bolt Holes N/A 4 | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 3.05 lb | Standard Carton N/A 6 |
| FL-AL-A300 | Size N/A 3 in | Number Bolt Holes N/A 4 | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 3.86 lb | Standard Carton N/A 4 |
| FL-AL-A400 | Size N/A 4 in | Number Bolt Holes N/A 8 | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 5.86 lb | Standard Carton N/A 3 |
| FL-AL-A600 | Size N/A 6 in | Number Bolt Holes N/A 8 | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 9.92 lb | Standard Carton N/A 2 |
| FL-AL-A800 | Size N/A 8 in | Number Bolt Holes N/A 8 | PSI Rating at 70°F (+21°C) N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 14.50 lb | Standard Carton N/A 2 |





