Series HSC2844 Red Polyurethane Self-Store Tubing & Reinforced Hose
Air/Water and General Purpose Water Hoses Assemblies
Ether based polyurethane self-store coiled tubing & hose assemblies for air tool service.
- Standard assemblies have 4" pigtail and 20" whip end.
- Permanent crimped male swivel brass fittings provide greater strength and pull-out resistance . . . rubber bend restrictors over fittings prevents scratches and scuffs.
Item # |
Size Code x Length |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Working Length |
Coil O.D. |
Standard Package |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|---|
| HSC2844-04X10 | Size Code x Length N/A 04 x 10 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 8 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 5 lb |
| HSC2844-04X15 | Size Code x Length N/A 04 x 15 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 12 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 6.5 lb |
| HSC2844-04X20 | Size Code x Length N/A 04 x 20 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 16 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 8.5 lb |
| HSC2844-04X25 | Size Code x Length N/A 04 x 25 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 20 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 10 lb |
| HSC2844-04X30 | Size Code x Length N/A 04 x 30 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 24 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 12 lb |
| HSC2844-04X50 | Size Code x Length N/A 04 x 50 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 40 ft | Coil O.D. N/A 2 in | Standard Package N/A 1 | Approx. Wt. per Pkg. N/A 2.0 lb |
| HSC2844-06X10 | Size Code x Length N/A 06 x 10 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 8 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 5 lb |
| HSC2844-06X15 | Size Code x Length N/A 06 x 15 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 12 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 7.0 lb |
| HSC2844-06X20 | Size Code x Length N/A 06 x 20 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 16 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 9.00 lb |
| HSC2844-06X25 | Size Code x Length N/A 06 x 25 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 20 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 11 lb |
| HSC2844-06x30 | Size Code x Length N/A 06 x 30 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 24 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 12 lb |
| HSC2844-06X50 | Size Code x Length N/A 06 x 50 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 75 psi | Working Length N/A 40 ft | Coil O.D. N/A 3 in | Standard Package N/A 1 | Approx. Wt. per Pkg. N/A 4.0 lb |