Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Ether based polyurethane self-store coiled tubing & hose assemblies for air tool service.
  • Standard assemblies have 4" pigtail and 20" whip end.
  • Permanent crimped male swivel brass fittings provide greater strength and pull-out resistance . . . rubber bend restrictors over fittings prevents scratches and scuffs.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Size Code x Length

Nominal ID

Nominal OD

Maximum Working Pressure at 70ºF (20ºC)

Maximum Working Pressure at 122ºF (50ºC)

Working Length

Coil OD

Standard Package

Approx. Wt. per Pkg.

N/A 04 x 10 N/A 1/4 in6.5 mm N/A 0.375 in9.5 mm N/A 125 psi N/A 75 psi N/A 8 ft N/A 2 in N/A 10 N/A 5 lb
N/A 04 x 15 N/A 1/4 in6.5 mm N/A 0.375 in9.5 mm N/A 125 psi N/A 75 psi N/A 12 ft N/A 2 in N/A 10 N/A 6.5 lb
N/A 04 x 20 N/A 1/4 in6.5 mm N/A 0.375 in9.5 mm N/A 125 psi N/A 75 psi N/A 16 ft N/A 2 in N/A 10 N/A 8.5 lb
N/A 04 x 25 N/A 1/4 in6.5 mm N/A 0.375 in9.5 mm N/A 125 psi N/A 75 psi N/A 20 ft N/A 2 in N/A 10 N/A 10 lb
N/A 04 x 30 N/A 1/4 in6.5 mm N/A 0.375 in9.5 mm N/A 125 psi N/A 75 psi N/A 24 ft N/A 2 in N/A 10 N/A 12 lb
N/A 04 x 50 N/A 1/4 in6.5 mm N/A 0.375 in9.5 mm N/A 125 psi N/A 75 psi N/A 40 ft N/A 2 in N/A 1 N/A 2.0 lb
N/A 06 x 10 N/A 3/8 in9.5 mm N/A 0.570 in14.5 mm N/A 125 psi N/A 75 psi N/A 8 ft N/A 3 in N/A 5 N/A 5 lb
N/A 06 x 15 N/A 3/8 in9.5 mm N/A 0.570 in14.5 mm N/A 125 psi N/A 75 psi N/A 12 ft N/A 3 in N/A 5 N/A 7.0 lb
N/A 06 x 20 N/A 3/8 in9.5 mm N/A 0.570 in14.5 mm N/A 125 psi N/A 75 psi N/A 16 ft N/A 3 in N/A 5 N/A 9.00 lb
N/A 06 x 25 N/A 3/8 in9.5 mm N/A 0.570 in14.5 mm N/A 125 psi N/A 75 psi N/A 20 ft N/A 3 in N/A 5 N/A 11 lb
N/A 06 x 30 N/A 3/8 in9.5 mm N/A 0.570 in14.5 mm N/A 125 psi N/A 75 psi N/A 24 ft N/A 3 in N/A 5 N/A 12 lb
N/A 06 x 50 N/A 3/8 in9.5 mm N/A 0.570 in14.5 mm N/A 125 psi N/A 75 psi N/A 40 ft N/A 3 in N/A 1 N/A 4.0 lb
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1