POLYAIR® Series HS1138 Multi-Purpose Air Hose Assemblies
Air/Water and General Purpose Water Hoses Assemblies
Item # |
Nominal ID |
Nominal OD |
Std. Length Coils |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|
| HS1138-04X25 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 2.2 lb |
| HS1138-04X50 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 4.4 lb |
| HS1138-04X100 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 8.8 lb |
| HS1138-06X25 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 2.9 lb |
| HS1138-06X50 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 5.8 lb |
| HS1138-06X100 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 11.6 lb |
| HS1138D-08X25 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 4.5 lb |
| HS1138D-08X50 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 9.00 lb |
| HS1138D-08X100 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 18.00 lb |
| HS1138E-12X25 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 7.5 lb |
| HS1138E-12X50 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 15 lb |
| HS1138E-12X100 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 30 lb |





