POLYAIR® Series HS1136 Multi-Purpose Air Hose Assemblies
Air/Water and General Purpose Water Hoses Assemblies
Item # |
Nominal ID |
Nominal OD |
Std. Length Coils |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|
| HS1136-04X25 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 2.2 lb |
| HS1136-04X50 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 4.4 lb |
| HS1136-04X100 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 8.8 lb |
| HS1136-06X25 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 2.9 lb |
| HS1136-06X50 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 5.8 lb |
| HS1136-06X100 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 11.6 lb |
| HS1136D-08X25 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 4.5 lb |
| HS1136D-08X50 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 9.0 lb |
| HS1136D-08X100 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 18.0 lb |
| HS1136E-12X25 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 7.5 lb |
| HS1136E-12X50 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 15.0 lb |
| HS1136E-12X100 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 30.0 lb |
| HS1136F-16X25 | Nominal ID N/A 1 in | Nominal OD N/A 1.406 in | Std. Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 10.3 lb |
| HS1136F-16X50 | Nominal ID N/A 1 in | Nominal OD N/A 1.406 in | Std. Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 20.5 lb |
| HS1136F-16X100 | Nominal ID N/A 1 in | Nominal OD N/A 1.406 in | Std. Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 41.0 lb |





