POLYAIR® Series HS1134 Multi-Purpose Air Hose Assemblies
Air/Water and General Purpose Water Hoses Assemblies
Part Number |
Nominal ID |
Nominal OD |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|
| HS1134-04X25 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 2.2 lb |
| HS1134-04X50 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 4.4 lb |
| HS1134-04X100 | Nominal ID N/A 1/4 in | Nominal OD N/A 0.500 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 8.8 lb |
| HS1134-05X25 | Nominal ID N/A 5/16 in | Nominal OD N/A 0.625 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 3.3 lb |
| HS1134-05X50 | Nominal ID N/A 5/16 in | Nominal OD N/A 0.625 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 6.5 lb |
| HS1134-05X100 | Nominal ID N/A 5/16 in | Nominal OD N/A 0.625 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 13.0 lb |
| HS1134-06X25 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 2.9 lb |
| HS1134-06X50 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 5.8 lb |
| HS1134-06X100 | Nominal ID N/A 3/8 in | Nominal OD N/A 0.625 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 11.6 lb |
| HS1134D-08X25 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 4.5 lb |
| HS1134D-08X50 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 9.0 lb |
| HS1134D-08X100 | Nominal ID N/A 1/2 in | Nominal OD N/A 0.813 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 18.0 lb |
| HS1134E-10X25 | Nominal ID N/A 5/8 in | Nominal OD N/A 0.906 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 4.8 lb |
| HS1134E-10X50 | Nominal ID N/A 5/8 in | Nominal OD N/A 0.906 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 9.5 lb |
| HS1134E-10X100 | Nominal ID N/A 5/8 in | Nominal OD N/A 0.906 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 19.0 lb |
| HS1134E-12X25 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 7.5 lb |
| HS1134E-12X50 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 15.0 lb |
| HS1134E-12X100 | Nominal ID N/A 3/4 in | Nominal OD N/A 1.125 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 30.0 lb |
| HS1134F-16X25 | Nominal ID N/A 1 in | Nominal OD N/A 1.406 in | Standard Length Coils N/A 25 ft | Approx. Wt. per Pkg. N/A 10.3 lb |
| HS1134F-16X50 | Nominal ID N/A 1 in | Nominal OD N/A 1.406 in | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 20.5 lb |
| HS1134F-16X100 | Nominal ID N/A 1 in | Nominal OD N/A 1.406 in | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 41.0 lb |





