Series HS1186 Utility-Grade PVC Air Tool Hose Assemblies
Air/Water and General Purpose Water Hoses Assemblies
A lightweight utility air and water hose economically designed for indoor and outdoor applications operating in temperate climate conditions.
Item # |
Standard Stock Colors |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Assembled Lenghts |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| HS1186-04X25 | Standard Stock Colors N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Assembled Lenghts N/A 25 ft | Approx. Wt. per Pkg. N/A 1.9 lb |
| HS1186-04X50 | Standard Stock Colors N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Assembled Lenghts N/A 50 ft | Approx. Wt. per Pkg. N/A 3.7 lb |
| HS1186-04X100 | Standard Stock Colors N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Assembled Lenghts N/A 100 ft | Approx. Wt. per Pkg. N/A 7.4 lb |
| HS1186-06X25 | Standard Stock Colors N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Assembled Lenghts N/A 25 ft | Approx. Wt. per Pkg. N/A 2.60 lb |
| HS1186-06X50 | Standard Stock Colors N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Assembled Lenghts N/A 50 ft | Approx. Wt. per Pkg. N/A 5.1 lb |
| HS1186-06X100 | Standard Stock Colors N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Assembled Lenghts N/A 100 ft | Approx. Wt. per Pkg. N/A 10.2 lb |





