Series HS1234 Tundra-Air® Low Temperature PVC Air Hose
Air/Water and General Purpose Water Hoses Assemblies
High Grade Low Temperature Air Hose Assemblies (with Rubber Bend Restrictors)
1/4" and 3/8" sizes only.
1/4" and 3/8" sizes only.
Item # |
Standard Stock Colors |
Size Code |
Nominal I.D. |
Nominal O.D. |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Assembled Lengths |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| HS1234-04X25 | Standard Stock Colors N/A Red | Size Code N/A 04 | Nominal I.D. N/A 1/4 in6.5 mm | Nominal O.D. N/A 0.500 in12.7 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 25 ft | Approx. Wt. Per Pkg. N/A 2.0 lb |
| HS1234-04X50 | Standard Stock Colors N/A Red | Size Code N/A 04 | Nominal I.D. N/A 1/4 in6.5 mm | Nominal O.D. N/A 0.500 in12.7 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 50 ft | Approx. Wt. Per Pkg. N/A 4.0 lb |
| HS1234-04X100 | Standard Stock Colors N/A Red | Size Code N/A 04 | Nominal I.D. N/A 1/4 in6.5 mm | Nominal O.D. N/A 0.500 in12.7 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 7.8 lb |
| HS1234-06X25 | Standard Stock Colors N/A Red | Size Code N/A 06 | Nominal I.D. N/A 3/8 in9.5 mm | Nominal O.D. N/A 0.625 in15.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 25 ft | Approx. Wt. Per Pkg. N/A 2.8 lb |
| HS1234-06X50 | Standard Stock Colors N/A Red | Size Code N/A 06 | Nominal I.D. N/A 3/8 in9.5 mm | Nominal O.D. N/A 0.625 in15.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 50 ft | Approx. Wt. Per Pkg. N/A 5.5 lb |
| HS1234-06X100 | Standard Stock Colors N/A Red | Size Code N/A 06 | Nominal I.D. N/A 3/8 in9.5 mm | Nominal O.D. N/A 0.625 in15.9 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 10.7 lb |
| HS1234-08X25 | Standard Stock Colors N/A Red | Size Code N/A 08 | Nominal I.D. N/A 1/2 in12.7 mm | Nominal O.D. N/A 0.781 in19.8 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 25 ft | Approx. Wt. Per Pkg. N/A 4.1 lb |
| HS1234-08X50 | Standard Stock Colors N/A Red | Size Code N/A 08 | Nominal I.D. N/A 1/2 in12.7 mm | Nominal O.D. N/A 0.781 in19.8 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 50 ft | Approx. Wt. Per Pkg. N/A 8.1 lb |
| HS1234-08X100 | Standard Stock Colors N/A Red | Size Code N/A 08 | Nominal I.D. N/A 1/2 in12.7 mm | Nominal O.D. N/A 0.781 in19.8 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 16.0 lb |





