Series HS1236-08 Tundra-Air® Low Temperature PVC Air Hose
Air/Water and General Purpose Water Hoses Assemblies
High Grade Low Temperature Air Hose Assemblies (with Rubber Bend Restrictors)
1/4" and 3/8" sizes only.
1/4" and 3/8" sizes only.
Item # |
Standard Stock Colors |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Assembled Lengths |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|
| HS1236-08X25 | Standard Stock Colors N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.781 in19.8 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 25 ft | Approx. Wt. per Pkg. N/A 4.1 lb |
| HS1236-08X50 | Standard Stock Colors N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.781 in19.8 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 50 ft | Approx. Wt. per Pkg. N/A 8.1 lb |
| HS1236-08X100 | Standard Stock Colors N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.781 in19.8 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 160 psi | Assembled Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 16.0 lb |





