PNEU-THANE™ Series HS5096 Lightweight Reinforced Polyurethane Pneumatic Air Tool Hose Assemblies (with Rubber Bend Restrictors)
Air/Water and General Purpose Water Hoses Assemblies
Lightweight Reinforced Polyurethane Pneumatic Air Tool Hose Assemblies (with Rubber Bend Restrictors).
Item # |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Assembled Lenghts |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| HS5096-04X25 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in10.0 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 250 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 200 psi | Assembled Lenghts N/A 25 ft | Approx. Wt. per Pkg. N/A 1 lb |
| HS5096-04X50 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in10.0 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 250 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 200 psi | Assembled Lenghts N/A 50 ft | Approx. Wt. per Pkg. N/A 2.0 lb |
| HS5096-04X100 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in10.0 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 250 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 200 psi | Assembled Lenghts N/A 100 ft | Approx. Wt. per Pkg. N/A 4.0 lb |
| HS5096-06X25 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.560 in14.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 250 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 200 psi | Assembled Lenghts N/A 25 ft | Approx. Wt. per Pkg. N/A 1.5 lb |
| HS5096-06X50 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.560 in14.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 250 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 200 psi | Assembled Lenghts N/A 50 ft | Approx. Wt. per Pkg. N/A 3 lb |
| HS5096-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.560 in14.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 250 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 200 psi | Assembled Lenghts N/A 100 ft | Approx. Wt. per Pkg. N/A 6.0 lb |





