Carbon Steel Two-Piece Fittings Inserts, SAE Solid Male O-Ring Boss - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE - A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| A-0404-MORB | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 7/16-20 | C Cut-Off Factor N/A 20.3 mm | Hex Dia. CH1 N/A 14 mm | Weight N/A 0.04 lb |
| A-0405-MORB | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 05 | F Thread Size (in. TPI) N/A 1/2-20 | C Cut-Off Factor N/A 21.3 mm | Hex Dia. CH1 N/A 16 mm | Weight N/A 0.05 lb |
| A-0406-MORB | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 22.3 mm | Hex Dia. CH1 N/A 17 mm | Weight N/A 0.06 lb |
| A-0606-MORB | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 23.3 mm | Hex Dia. CH1 N/A 19 mm | Weight N/A 0.08 lb |
| A-0608-MORB | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 24.3 mm | Hex Dia. CH1 N/A 22 mm | Weight N/A 0.12 lb |
| A-0610-MORB | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 26.8 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.16 lb |
| A-0808-MORB | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 25.1 mm | Hex Dia. CH1 N/A 22 mm | Weight N/A 0.14 lb |
| A-0810-MORB | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 27.6 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.19 lb |
| A-0812-MORB | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 32.1 mm | Hex Dia. CH1 N/A 32 mm | Weight N/A 0.28 lb |
| A-1210-MORB | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 28.1 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.24 lb |
| A-1212-MORB | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 32.6 mm | Hex Dia. CH1 N/A 32 mm | Weight N/A 0.31 lb |
| A-1216-MORB | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 5/16-12 | C Cut-Off Factor N/A 35.7 mm | Hex Dia. CH1 N/A 38 mm | Weight N/A 0.44 lb |