Screw Coupling Flat Face QK Male Coupler with Female Thread
Quick Release Couplings
SCREW COUPLING - FLAT FACE QK CONNECTABLE UNDER PRESSURE
Male coupling - Female thread
DN 10 to 25
3/8" to 1"
to max WP 450 bar 6525 PSI
Male coupling - Female thread
DN 10 to 25
3/8" to 1"
to max WP 450 bar 6525 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure Conn. |
Working Pressure Disconn. |
Thread 1 |
F1 |
D1 |
CH |
CH1 |
L1 |
|---|---|---|---|---|---|---|---|---|---|---|
| QKM-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure Conn. N/A 6525 psi | Working Pressure Disconn. N/A 5075 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 33.8 mm | CH N/A 33.0 mm | CH1 N/A 27.0 mm | L1 N/A 97.1 mm |
| QKM-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure Conn. N/A 6525 psi | Working Pressure Disconn. N/A 5075 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 40.8 mm | CH N/A 39.0 mm | CH1 N/A 32.0 mm | L1 N/A 107.0 mm |
| QKM-1012-FNPR | Dash N/A 10 | Inside Diameter N/A 5/8 in16.0 mm | Working Pressure Conn. N/A 6525 psi | Working Pressure Disconn. N/A 5075 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 43.8 mm | CH N/A 34.0 mm | CH1 N/A 42.0 mm | L1 N/A 117.8 mm |
| QKM-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure Conn. N/A 6525 psi | Working Pressure Disconn. N/A 5075 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 51.2 mm | CH N/A 50.0 mm | CH1 N/A 42.0 mm | L1 N/A 127.8 mm |
| QKM-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure Conn. N/A 6525 psi | Working Pressure Disconn. N/A 5075 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 59.8 mm | CH N/A 60.0 mm | CH1 N/A 50.0 mm | L1 N/A 137.0 mm |
| QKM-1620-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure Conn. N/A 6525 psi | Working Pressure Disconn. N/A 5075 psi | Thread 1 N/A NPTF | F1 N/A 1 1/4-11 1/2 | D1 N/A 59.8 mm | CH N/A 60.0 mm | CH1 N/A 50.0 mm | L1 N/A 137.0 mm |