ISO B Male Coupler with Female Thread
Quick Release Couplings
STANDARD ISO 7241 B - POPPET QB-ISO-B
Male coupling - Female thread
DN 6 TO 25
1/4" to 1"
to max WP 300 bar 4350 PSI
Male coupling - Female thread
DN 6 TO 25
1/4" to 1"
to max WP 300 bar 4350 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QBM-0404-FNPR | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 4350 psi | Burst Pressure N/A 17400 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 14.2 mm | CH N/A 19.0 mm | L1 N/A 36.0 mm | L N/A 72.00 mm |
| QBM-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 4060 psi | Burst Pressure N/A 16240 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 19.1 mm | CH N/A 24.0 mm | L1 N/A 40.0 mm | L N/A 81.00 mm |
| QBM-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 23.5 mm | CH N/A 28.5 mm | L1 N/A 46.5 mm | L N/A 93.50 mm |
| QBM-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 2900 psi | Burst Pressure N/A 11600 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 31.4 mm | CH N/A 36.0 mm | L1 N/A 56.0 mm | L N/A 113.00 mm |
| QBM-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 2175 psi | Burst Pressure N/A 8700 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 37.8 mm | CH N/A 41.0 mm | L1 N/A 63.0 mm | L N/A 127.00 mm |