Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

STANDARD ISO 7241 B - POPPET QB-ISO-B

Female coupling - Female thread

DN 6 TO 25
1/4" to 1"

to max WP 300 bar 4350 PSI
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item Code

Dash

Inside Diameter

Working Pressure

Burst Pressure

Thread 1

F1

D1

CH

L1

L

N/A 04 N/A 1/4 in6.0 mm N/A 4350 psi N/A 17400 psi N/A NPTF N/A 1/4-18 N/A 28.5 mm N/A 19.0 mm N/A 58.0 mm N/A 72.00 mm
N/A 06 N/A 3/8 in10.0 mm N/A 4060 psi N/A 16240 psi N/A NPTF N/A 3/8-18 N/A 35.0 mm N/A 24.0 mm N/A 65.0 mm N/A 81.00 mm
N/A 08 N/A 1/2 in13.0 mm N/A 3625 psi N/A 14500 psi N/A NPTF N/A 1/2-14 N/A 44.5 mm N/A 28.5 mm N/A 74.0 mm N/A 93.50 mm
N/A 12 N/A 3/4 in19.0 mm N/A 2900 psi N/A 11600 psi N/A NPTF N/A 3/4-14 N/A 54.0 mm N/A 36.0 mm N/A 92.0 mm N/A 113.00 mm
N/A 16 N/A 1 in25.0 mm N/A 2175 psi N/A 8700 psi N/A NPTF N/A 1-11 1/2 N/A 63.5 mm N/A 41.0 mm N/A 103.0 mm N/A 127.00 mm
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1