ISO A Plastic Dust Cap
Quick Release Couplings
STANDARD ISO 7241 A - POPPET QA-ISO-A
Dust cap for male coupling
Dust cap for male coupling
Item Code |
Color |
Material |
Dash |
Inside Diameter |
|---|---|---|---|---|
| QAC-04 | Color N/A Red | Material N/A PE | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm |
| QAC-06 | Color N/A Red | Material N/A PE | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm |
| QAC-08 | Color N/A Red | Material N/A PE | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm |
| QAC-12 | Color N/A Red | Material N/A PE | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm |
| QAC-16 | Color N/A Red | Material N/A PE | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm |