Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

STANDARD ISO 7241 A - POPPET QA-ISO-A

Female coupling - Female thread

DN 6 to 51
1/4" to 2"

to max WP 350 bar 5075 PSI
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item Code

Dash

Inside Diameter

Working Pressure

Burst Pressure

Thread 1

F1

D1

CH

L1

L

N/A 04 N/A 1/4 in6.0 mm N/A 5075 psi N/A 20300 psi N/A NPTF N/A 1/4-18 N/A 26.0 mm N/A 19.0 mm N/A 50.0 mm N/A 74.20 mm
N/A 06 N/A 3/8 in10.0 mm N/A 4568 psi N/A 18270 psi N/A NPTF N/A 3/8-18 N/A 31.5 mm N/A 22.0 mm N/A 57.1 mm N/A 78.50 mm
N/A 08 N/A 1/2 in13.0 mm N/A 3915 psi N/A 15660 psi N/A NPTF N/A 1/2-14 N/A 38.5 mm N/A 27.0 mm N/A 66.0 mm N/A 88.20 mm
N/A 12 N/A 3/4 in19.0 mm N/A 3625 psi N/A 14500 psi N/A NPTF N/A 3/4-14 N/A 48.0 mm N/A 34.0 mm N/A 82.5 mm N/A 110.40 mm
N/A 16 N/A 1 in25.0 mm N/A 2900 psi N/A 11600 psi N/A NPTF N/A 1-11 1/2 N/A 56.0 mm N/A 41.0 mm N/A 100.0 mm N/A 132.90 mm
N/A 24 N/A 1 1/2 in38.0 mm N/A 2320 psi N/A 9280 psi N/A NPTF N/A 1 1/2-11 1/2 N/A 84.5 mm N/A 60.0 mm N/A 133.0 mm N/A 167.00 mm
N/A 32 N/A 2 in51.0 mm N/A 1450 psi N/A 5800 psi N/A NPTF N/A 2-11 1/2 N/A 99.0 mm N/A 75.0 mm N/A 165.0 mm N/A 210.00 mm
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1