ISO 16028 Flat Face Plastic Dust Plug
Quick Release Couplings
STANDARD ISO 16028 - FLAT FACE QF
Dust cap for female coupling
Dust cap for female coupling
Item Code |
Color |
Material |
Dash |
Inside Diameter |
|---|---|---|---|---|
| QFP-04 | Color N/A Red | Material N/A PE | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm |
| QFP-06 | Color N/A Red | Material N/A PE | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm |
| QFP-08 | Color N/A Red | Material N/A PE | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm |
| QFP-10 | Color N/A Red | Material N/A PE | Dash N/A 10 | Inside Diameter N/A 5/8 in16.0 mm |
| QFP-12 | Color N/A Red | Material N/A PE | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm |
| QFP-16 | Color N/A Red | Material N/A PE | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm |





