ISO 16028 Flat Face Male Coupler with Female Thread
Quick Release Couplings
STANDARD ISO 16028 - FLAT FACE QF
Male coupling - Female thread
DN 6 to 25
1/4" to 1"
WP 350 bar 5075 PSI
Male coupling - Female thread
DN 6 to 25
1/4" to 1"
WP 350 bar 5075 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QFM-0404-FNPR | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 16.2 mm | CH N/A 20.0 mm | L1 N/A 50.5 mm | L N/A 97.00 mm |
| QFM-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 19.7 mm | CH N/A 27.0 mm | L1 N/A 64.0 mm | L N/A 117.00 mm |
| QFM-0608-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 19.7 mm | CH N/A 27.0 mm | L1 N/A 64.0 mm | L N/A 117.00 mm |
| QFM-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 24.6 mm | CH N/A 32.0 mm | L1 N/A 68.0 mm | L N/A 125.00 mm |
| QFM-0812-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 24.6 mm | CH N/A 32.0 mm | L1 N/A 68.0 mm | L N/A 125.00 mm |
| QFM-1012-FNPR | Dash N/A 10 | Inside Diameter N/A 5/8 in16.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 27.0 mm | CH N/A 34.0 mm | L1 N/A 70.0 mm | L N/A 134.00 mm |
| QFM-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 29.9 mm | CH N/A 42.0 mm | L1 N/A 85.0 mm | L N/A 156.00 mm |
| QFM-1216-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 29.9 mm | CH N/A 42.0 mm | L1 N/A 85.0 mm | L N/A 156.00 mm |
| QFM-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 36.0 mm | CH N/A 50.0 mm | L1 N/A 99.0 mm | L N/A 177.00 mm |
| QFM-1620-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1 1/4-11 1/2 | D1 N/A 36.0 mm | CH N/A 50.0 mm | L1 N/A 99.0 mm | L N/A 177.00 mm |
| QFM-0404-FORB | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 7/16-20 | D1 N/A 16.2 mm | CH N/A 20.0 mm | L1 N/A 50.5 mm | L N/A 97.00 mm |
| QFM-0406-FORB | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 9/16-18 | D1 N/A 16.2 mm | CH N/A 20.0 mm | L1 N/A 50.5 mm | L N/A 97.00 mm |
| QFM-0606-FORB | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 9/16-18 | D1 N/A 19.7 mm | CH N/A 27.0 mm | L1 N/A 64.0 mm | L N/A 119.00 mm |
| QFM-0608-FORB | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 3/4-16 | D1 N/A 19.7 mm | CH N/A 27.0 mm | L1 N/A 65.0 mm | L N/A 121.00 mm |
| QFM-0808-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 3/4-16 | D1 N/A 24.6 mm | CH N/A 32.0 mm | L1 N/A 72.0 mm | L N/A 125.00 mm |
| QFM-0810-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 7/8-14 | D1 N/A 24.6 mm | CH N/A 32.0 mm | L1 N/A 72.0 mm | L N/A 125.00 mm |
| QFM-0812-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 24.6 mm | CH N/A 32.0 mm | L1 N/A 78.0 mm | L N/A 137.00 mm |
| QFM-1012-FORB | Dash N/A 10 | Inside Diameter N/A 5/8 in16.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 27.0 mm | CH N/A 34.0 mm | L1 N/A 80.0 mm | L N/A 153.00 mm |
| QFM-1212-FORB | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 29.9 mm | CH N/A 42.0 mm | L1 N/A 87.0 mm | L N/A 160.50 mm |
| QFM-1216-FORB | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/16-12 | D1 N/A 29.9 mm | CH N/A 42.0 mm | L1 N/A 89.0 mm | L N/A 164.50 mm |
| QFM-1616-FORB | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/16-12 | D1 N/A 36.0 mm | CH N/A 50.0 mm | L1 N/A 99.0 mm | L N/A 185.30 mm |
| QFM-1620-FORB | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/8-12 | D1 N/A 55.0 mm | CH N/A 50.0 mm | L1 N/A 109.3 mm | L N/A 187.30 mm |





