ISO 16028 Flat Face Female Coupler with Female Thread
Quick Release Couplings
STANDARD ISO 16028 - FLAT FACE QF
Female coupling - Female thread
DN 6 to 25
1/4" to 1"
WP 350 bar 5075 PSI
Female coupling - Female thread
DN 6 to 25
1/4" to 1"
WP 350 bar 5075 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QFF-0404-FNPR | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 26.0 mm | CH N/A 22.0 mm | L1 N/A 57.8 mm | L N/A 97.00 mm |
| QFF-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 32.0 mm | CH N/A 27.0 mm | L1 N/A 69.3 mm | L N/A 117.00 mm |
| QFF-0608-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 32.0 mm | CH N/A 27.0 mm | L1 N/A 69.3 mm | L N/A 117.00 mm |
| QFF-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 38.0 mm | CH N/A 32.0 mm | L1 N/A 74.5 mm | L N/A 125.00 mm |
| QFF-0812-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 38.0 mm | CH N/A 32.0 mm | L1 N/A 74.5 mm | L N/A 125.00 mm |
| QFF-1012-FNPR | Dash N/A 10 | Inside Diameter N/A 5/8 in16.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 40.0 mm | CH N/A 34.0 mm | L1 N/A 81.3 mm | L N/A 134.00 mm |
| QFF-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 48.0 mm | CH N/A 42.0 mm | L1 N/A 93.0 mm | L N/A 156.00 mm |
| QFF-1216-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 48.0 mm | CH N/A 42.0 mm | L1 N/A 93.0 mm | L N/A 156.00 mm |
| QFF-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 55.0 mm | CH N/A 50.0 mm | L1 N/A 101.0 mm | L N/A 177.00 mm |
| QFF-1620-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1 1/4-11 1/2 | D1 N/A 55.0 mm | CH N/A 50.0 mm | L1 N/A 101.0 mm | L N/A 177.00 mm |
| QFF-0404-FORB | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 7/16-20 | D1 N/A 26.0 mm | CH N/A 22.0 mm | L1 N/A 57.8 mm | L N/A 97.00 mm |
| QFF-0406-FORB | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 9/16-18 | D1 N/A 26.0 mm | CH N/A 22.0 mm | L1 N/A 57.8 mm | L N/A 97.00 mm |
| QFF-0606-FORB | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 9/16-18 | D1 N/A 32.0 mm | CH N/A 27.0 mm | L1 N/A 71.3 mm | L N/A 119.00 mm |
| QFF-0608-FORB | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 3/4-16 | D1 N/A 32.0 mm | CH N/A 27.0 mm | L1 N/A 72.3 mm | L N/A 121.00 mm |
| QFF-0808-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 3/4-16 | D1 N/A 38.0 mm | CH N/A 32.0 mm | L1 N/A 74.5 mm | L N/A 125.00 mm |
| QFF-0810-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 7/8-14 | D1 N/A 38.0 mm | CH N/A 32.0 mm | L1 N/A 74.5 mm | L N/A 125.00 mm |
| QFF-0812-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 38.0 mm | CH N/A 32.0 mm | L1 N/A 80.5 mm | L N/A 137.00 mm |
| QFF-1012-FORB | Dash N/A 10 | Inside Diameter N/A 5/8 in16.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 40.0 mm | CH N/A 34.0 mm | L1 N/A 90.3 mm | L N/A 153.00 mm |
| QFF-1212-FORB | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 48.0 mm | CH N/A 42.0 mm | L1 N/A 95.5 mm | L N/A 160.50 mm |
| QFF-1216-FORB | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/16-12 | D1 N/A 48.0 mm | CH N/A 42.0 mm | L1 N/A 97.5 mm | L N/A 164.50 mm |
| QFF-1616-FORB | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/16-12 | D1 N/A 55.0 mm | CH N/A 50.0 mm | L1 N/A 107.3 mm | L N/A 185.30 mm |
| QFF-1620-FORB | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/8-12 | D1 N/A 55.0 mm | CH N/A 50.0 mm | L1 N/A 109.3 mm | L N/A 187.30 mm |





