AG Ball Industry Standard Male Coupler with Female Thread
Quick Release Couplings
INDUSTRY STANDARD - Ball QT
Male coupling - Female thread
DN 6 to 25
1/4" to 1"
to max WP 350 bar 5075 PSI
Male coupling - Female thread
DN 6 to 25
1/4" to 1"
to max WP 350 bar 5075 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QTM-0404-FNPR | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 14.1 mm | CH N/A 19.0 mm | L1 N/A 36.0 mm | L N/A 72.00 mm |
| QTM-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 3915 psi | Burst Pressure N/A 15660 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 18.9 mm | CH N/A 24.0 mm | L1 N/A 40.0 mm | L N/A 83.00 mm |
| QTM-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 3915 psi | Burst Pressure N/A 15660 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 20.5 mm | CH N/A 27.0 mm | L1 N/A 44.0 mm | L N/A 88.20 mm |
| QTM-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 2900 psi | Burst Pressure N/A 11600 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 27.9 mm | CH N/A 34.0 mm | L1 N/A 49.0 mm | L N/A 108.00 mm |
| QTM-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 2900 psi | Burst Pressure N/A 11600 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 31.3 mm | CH N/A 41.0 mm | L1 N/A 64.0 mm | L N/A 127.00 mm |