10,000 PSI Industry Standard Female Coupler with Male Thread
Quick Release Couplings
SCREW COUPLING - POPPET QX
Female coupling - Male thread
DN 6 to 10
1/4" to 3/8"
WP 700 bar 10150 PSI
Female coupling - Male thread
DN 6 to 10
1/4" to 3/8"
WP 700 bar 10150 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QXF-0404-MNPT | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 10150 psi | Burst Pressure N/A 40600 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 28.5 mm | CH N/A 22.0 mm | L1 N/A 59.6 mm | L N/A 74.00 mm |
| QXF-0606-MNPT | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 10150 psi | Burst Pressure N/A 40600 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 35.0 mm | CH N/A 25.0 mm | L1 N/A 72.5 mm | L N/A 83.00 mm |





