Plug with Hose Barb QDAP Series
Quick Disconnect Couplings
FEATURES AND ADVANTAGES
- Quick connect design for easy connecting and disconnecting.
- Industrial interchange semi-automatic connection design.
- Couplings made of brass for high corrosion resistance and longer life.
- Brass - ASTM B124, Grade C37700.
Part Number |
Body Size |
NPT Thread Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| QDAP-4HP | Body Size N/A 1/4 in | NPT Thread Size N/A 1/4 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.05 lb | Standard Carton N/A 10 |
| QDAP-6HP | Body Size N/A 1/4 in | NPT Thread Size N/A 3/8 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.05 lb | Standard Carton N/A 10 |