Part Number |
Fits Hose ID |
Color |
Standard Length |
Weight Each |
|---|---|---|---|---|
| SLV-DRP3X3 | Fits Hose ID N/A 3.03 in | Color N/A Green | Standard Length N/A 3 ft | Weight Each N/A 3.06 lb |
| SLV-DRP4X3 | Fits Hose ID N/A 4.04 in | Color N/A Green | Standard Length N/A 3 ft | Weight Each N/A 4.29 lb |
| SLV-VAP2X3 | Fits Hose ID N/A 2.02 in | Color N/A Yellow | Standard Length N/A 3 ft | Weight Each N/A 1.80 lb |
| SLV-VAP3X3 | Fits Hose ID N/A 3.03 in | Color N/A Yellow | Standard Length N/A 3 ft | Weight Each N/A 3.09 lb |
| SLV-VAP4X3 | Fits Hose ID N/A 4.04 in | Color N/A Yellow | Standard Length N/A 3 ft | Weight Each N/A 4.20 lb |



