Male Pushers
Pushers
Made in the USA.
Hose ID |
Use With Hose Series |
Male Part Number |
Weight per each |
|---|---|---|---|
| Hose ID N/A 1/8 in | Use With Hose Series N/A LLGR-02 | DP02TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 1/8 in | Use With Hose Series N/A SLGR-02 | DP02TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 3/16 in | Use With Hose Series N/A LLGR-03 | DP02TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 3/16 in | Use With Hose Series N/A SLGR-03 | DP02TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLGR-04 | DP04TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLRD-04 | DP04TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLGR-04 | DP04TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A SLRD-04 | DP04TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLGR-06 | DP06TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A SLGR-06 | DP06TH | Weight per each N/A 2.33 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LAGR-08 | DP08TH | Weight per each N/A 2.19 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLRD-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SHBK-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLBU-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLGR-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLLHBK-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLRD-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SLSHBK-08 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SHBK-10 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSHBK-10 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SLSPOR-10 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 5/8 in | Use With Hose Series N/A SPOR-10 | DP08TH | Weight per each N/A 2.23 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HABU-12 | DP12TH | Weight per each N/A 2.07 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A HPBU-12 | DP12TH | Weight per each N/A 2.11 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SAOR-12 | DP12TH | Weight per each N/A 2.07 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLHPBU-12 | DP12TH | Weight per each N/A 2.11 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SLSPOR-12 | DP12TH | Weight per each N/A 2.11 lb |
| Hose ID N/A 3/4 in | Use With Hose Series N/A SPOR-12 | DP12TH | Weight per each N/A 2.11 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HABU-16 | DP16TH | Weight per each N/A 1.77 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A HPBU-16 | DP16TH | Weight per each N/A 1.81 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SAOR-16 | DP16TH | Weight per each N/A 1.77 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLHPBU-16 | DP16TH | Weight per each N/A 1.81 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SLSPOR-16 | DP16TH | Weight per each N/A 1.81 lb |
| Hose ID N/A 1 in | Use With Hose Series N/A SPOR-16 | DP16TH | Weight per each N/A 1.81 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SAOR-20 | DP20TH | Weight per each N/A 1.39 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SLSPOR-20 | DP20TH | Weight per each N/A 1.66 lb |
| Hose ID N/A 1 1/4 in | Use With Hose Series N/A SPOR-20 | DP20TH | Weight per each N/A 1.66 lb |





