TR14TB Hydraulic Hose
PTFE Stainless Steel Braid High Temp Hoses
R14 PTFE True Bore Stainless Braid - TR14TB High Temp Hose
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|
| TR14TB-03 | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.31 in7.8 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 2.0 in50.8 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.34 in8.6 mm | Max. Working Pressure N/A 3500 psi | Min. Bend. Radius N/A 3.0 in76.2 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-05 | Size Code N/A 05 | ID N/A 5/16 in7.9 mm | OD N/A 0.46 in11.6 mm | Max. Working Pressure N/A 3000 psi | Min. Bend. Radius N/A 4.0 in101.6 mm | Weight N/A 0.09 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.50 in12.7 mm | Max. Working Pressure N/A 2600 psi | Min. Bend. Radius N/A 5.0 in127 mm | Weight N/A 0.10 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.61 in15.4 mm | Max. Working Pressure N/A 2300 psi | Min. Bend. Radius N/A 5.5 in139.7 mm | Weight N/A 0.13 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.72 in18.4 mm | Max. Working Pressure N/A 2000 psi | Min. Bend. Radius N/A 6.5 in165.1 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 0.87 in22.1 mm | Max. Working Pressure N/A 1600 psi | Min. Bend. Radius N/A 8.0 in203.2 mm | Weight N/A 0.22 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14TB-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.17 in29.8 mm | Max. Working Pressure N/A 1000 psi | Min. Bend. Radius N/A 12.0 in304.8 mm | Weight N/A 0.35 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |





