Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| KK4BK-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.61 in15.4 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 2.5 in63.5 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| KK4BK-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.76 in19.2 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 3.5 in88.9 mm | Weight N/A 0.25 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| RBR-19x150 | Size Code N/A | ID N/A | OD N/A | Max. Working Pressure N/A | Min. Bend. Radius N/A | Weight N/A | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| RBR-22x150 | Size Code N/A | ID N/A | OD N/A | Max. Working Pressure N/A | Min. Bend. Radius N/A | Weight N/A | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |





