Polypropylene Combination Hose Nipples - PPN Series / NPT Thread
Polypropylene Quick-Acting Couplings
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| PPN050 | Size N/A 1/2 in | Weight Each N/A 0.03 lb | Standard Carton N/A 400 |
| PPN075 | Size N/A 3/4 in | Weight Each N/A 0.06 lb | Standard Carton N/A 200 |
| PPN100 | Size N/A 1 in | Weight Each N/A 0.07 lb | Standard Carton N/A 100 |
| PPN125 | Size N/A 1 1/4 in | Weight Each N/A 0.11 lb | Standard Carton N/A 80 |
| PPN150 | Size N/A 1 1/2 in | Weight Each N/A 0.13 lb | Standard Carton N/A 60 |
| PPN200 | Size N/A 2 in | Weight Each N/A 0.22 lb | Standard Carton N/A 40 |
| PPN300 | Size N/A 3 in | Weight Each N/A 0.55 lb | Standard Carton N/A 12 |





