Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • Polypropylene material is glass filled for added strength and durability.
  • Extremely lightweight yet strong.
  • Precision molded to ensure consistency in form and function.
  • Economical when compared with other materials.
MATERIAL SPECIFICATIONS
  • Glass filled Polypropylene.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70°F (+21°C)

Weight Each

Standard Carton

N/A 1/2 in N/A 100 psi N/A 0.04 lb N/A 200
N/A 3/4 in N/A 100 psi N/A 0.06 lb N/A 50
N/A 1 in N/A 100 psi N/A 0.11 lb N/A 45
N/A 1 1/4 in N/A 100 psi N/A 0.15 lb N/A 30
N/A 1 1/2 in N/A 100 psi N/A 0.18 lb N/A 50
N/A 2 in N/A 100 psi N/A 0.29 lb N/A 60
N/A 3 in N/A 50 psi N/A 0.56 lb N/A 20
N/A 4 in N/A 50 psi N/A 0.81 lb N/A 25
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1