Polypropylene Part DC Dust Caps PPDC Series
Polypropylene Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Polypropylene material is glass filled for added strength and durability.
- Extremely lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Economical when compared with other materials.
- Glass filled Polypropylene.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Locking feature using safety clips to prevent disconnection during use.
- Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
- All 4" size females couplers supplied with three handles to provide added stability.
- EPDM gasket included.
Item # |
Size |
PSI Rating at 70 oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| PPDC050 | Size N/A 1/2 in | PSI Rating at 70 oF (+21oC) N/A 100 psi | Weight Each N/A 0.16 lb | Standard Carton N/A 100 |
| PPDC075 | Size N/A 3/4 in | PSI Rating at 70 oF (+21oC) N/A 100 psi | Weight Each N/A 0.17 lb | Standard Carton N/A 50 |
| PPDC100 | Size N/A 1 in | PSI Rating at 70 oF (+21oC) N/A 100 psi | Weight Each N/A 0.24 lb | Standard Carton N/A 40 |
| PPDC125 | Size N/A 1 1/4 in | PSI Rating at 70 oF (+21oC) N/A 100 psi | Weight Each N/A 0.42 lb | Standard Carton N/A 25 |
| PPDC150 | Size N/A 1 1/2 in | PSI Rating at 70 oF (+21oC) N/A 100 psi | Weight Each N/A 0.47 lb | Standard Carton N/A 40 |
| PPDC200 | Size N/A 2 in | PSI Rating at 70 oF (+21oC) N/A 100 psi | Weight Each N/A 0.50 lb | Standard Carton N/A 60 |
| PPDC300 | Size N/A 3 in | PSI Rating at 70 oF (+21oC) N/A 50 psi | Weight Each N/A 1.06 lb | Standard Carton N/A 30 |
| PPDC400 | Size N/A 4 in | PSI Rating at 70 oF (+21oC) N/A 50 psi | Weight Each N/A 1.11 lb | Standard Carton N/A 15 |