Polypropylene Part A Male Adapter x Female NPT
Polypropylene Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Polypropylene material is glass filled for added strength and durability.
- Extremely lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Economical when compared with other materials.
- Glass filled Polypropylene.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| PPA050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.04 lb | Standard Carton N/A 200 |
| PPA075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.05 lb | Standard Carton N/A 50 |
| PPA100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.05 lb | Standard Carton N/A 70 |
| PPA125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.10 lb | Standard Carton N/A 40 |
| PPA150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.14 lb | Standard Carton N/A 30 |
| PPA200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 100 psi | Weight Each N/A 0.19 lb | Standard Carton N/A 40 |
| PPA300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 50 psi | Weight Each N/A 0.48 lb | Standard Carton N/A 35 |
| PPA400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 50 psi | Weight Each N/A 1.02 lb | Standard Carton N/A 20 |