Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in The USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure

Min. Bending Radius

Weight

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A 04 N/A 1/4 in6.4 mm N/A 0.410 in10.4 mm N/A 1500 psi N/A 1.50 in38.1 mm N/A 0.05 lbs/ft N/A PFR3-04
N/A 05 N/A 5/16 in8.1 mm N/A 0.520 in13.2 mm N/A 1500 psi N/A 1.75 in44.5 mm N/A 0.07 lbs/ft N/A PFR3-05
N/A 06 N/A 3/8 in9.7 mm N/A 0.610 in15.5 mm N/A 1500 psi N/A 2.50 in63.5 mm N/A 0.1 lbs/ft N/A PFR3-06
N/A 08 N/A 1/2 in13.1 mm N/A 0.750 in19.1 mm N/A 1500 psi N/A 3.00 in76.2 mm N/A 0.12 lbs/ft N/A PFR3-08
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1