Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T605AH150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.73 lbs/ft |
| T605AH200X100 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length N/A 100 ft | Weight N/A 0.94 lbs/ft |
| T605AH300X100 | ID N/A 3 in76 mm | OD N/A 3.46 in88 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 100 ft | Weight N/A 1.74 lbs/ft |
| T605AH400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 16 in | Standard Length N/A 100 ft | Weight N/A 2.41 lbs/ft |



