T606AE - 150 PSI Corrugated Petroleum S&D - Arctic Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum HG |
Min. Bending Radius at 68oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T606AE200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68oF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 1.06 lbs/ft |
| T606AE300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68oF N/A 4 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.84 lbs/ft |
| T606AE400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68oF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 2.67 lbs/ft |





