Plated Iron Two Lug Hose Coupling Q-Pl Series
Sand Blast Hose Couplings
FEATURES AND ADVANTAGES
- Couplings designed specifically for sandblast hoses.
- Two claw couple design for quick connection.
- Available in aluminum, brass and plated iron.
- Available in both standard and full flow design. Full flow design removes air restrictions present in the standard design, and increases PSI available to the nozzle.
- Sheet metal screws supplied with each.
- Ductile Iron Plated - ASTM A536, Grade 65/45/12.
Part Number |
Hose ID |
Hose OD |
PSI Rating at 70°F |
Gasket |
Flow Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|---|
| Q-PI1 | Hose ID N/A 3/4 in | Hose OD N/A 1 1/2 in | PSI Rating at 70°F N/A 175 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 0.98 lb | Standard Carton N/A 10 |
| Q-PI2 | Hose ID N/A 1 in1 1/4 in | Hose OD N/A 1 7/8 in | PSI Rating at 70°F N/A 175 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 1.02 lb | Standard Carton N/A 10 |
| Q-PI3 | Hose ID N/A 1 1/4 in | Hose OD N/A 2 5/32 in | PSI Rating at 70°F N/A 175 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 1.84 lb | Standard Carton N/A 10 |
| Q-PI4 | Hose ID N/A 1 1/2 in | Hose OD N/A 2 3/8 in | PSI Rating at 70°F N/A 175 psi | Gasket N/A SRG-2 | Flow Size N/A STD | Weight Each N/A 2.38 lb | Standard Carton N/A 10 |