Aluminum Two Lug Hose Coupling Q-AL Series
Sand Blast Hose Couplings
FEATURES AND ADVANTAGES
- Couplings designed specifically for sandblast hoses.
- Two claw couple design for quick connection.
- Available in aluminum, brass and plated iron.
- Available in both standard and full flow design. Full flow design removes air restrictions present in the standard design, and increases PSI available to the nozzle.
- Sheet metal screws supplied with each.
- Aluminum - ASTMB26, Grade 713.
Part Number |
Hose ID |
Hose OD |
PSI Rating at 70°F |
Gasket |
Flow Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|---|
| Q-AL050 | Hose ID N/A 1/2 in | Hose OD N/A 1 1/16 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 0.15 lb | Standard Carton N/A 6 |
| Q-AL1 | Hose ID N/A 3/4 in | Hose OD N/A 1 1/2 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 0.36 lb | Standard Carton N/A 6 |
| Q-AL2 | Hose ID N/A 1 in1 1/4 in | Hose OD N/A 1 7/8 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 0.36 lb | Standard Carton N/A 6 |
| Q-AL3 | Hose ID N/A 1 1/4 in | Hose OD N/A 2 5/32 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SBG | Flow Size N/A STD | Weight Each N/A 0.66 lb | Standard Carton N/A 6 |
| Q-AL4 | Hose ID N/A 1 1/2 in | Hose OD N/A 2 3/8 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SRG-2 | Flow Size N/A STD | Weight Each N/A 0.88 lb | Standard Carton N/A 6 |
| Q-AL5 | Hose ID N/A 1 1/2 in | Hose OD N/A 2 3/8 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SRG-2 | Flow Size N/A FULL | Weight Each N/A 1.10 lb | Standard Carton N/A 6 |
| Q-AL6 | Hose ID N/A 2 in | Hose OD N/A 2 7/8 in | PSI Rating at 70°F N/A 150 psi | Gasket N/A SRG-2 | Flow Size N/A FULL | Weight Each N/A 1.45 lb | Standard Carton N/A 6 |